??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.4002 Combination Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Combination Clamp with horizontal base
Bill of material
23330.4002 Combination Clamp
BESTNR
Ref. No.
23330.4002
NG
Nominal size
2
POS
Position
D1
5.5 mm
B1
53 mm
B2
17.0 mm
B3
34.5-39.5 mm
H1
74 mm
H2
62 mm
H3
36.0 mm
H4
12 mm
H5MIN
H5 min.
25 mm
H5MAX
H5 max.
32 mm
H6
22 mm
L1
150 mm
L2
33 mm
L3
15 mm
L4MIN
L4 min.
5 mm
L4MAX
L4 max.
10 mm
L5
55 mm
L6
0.5 mm
L7
7.5 mm
L8
40 mm
F1
Holding force
1 kN
F2
Holding force
1 kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
330 g
Embedded user actions